进气口 / 屋顶进气口

Ridge air inlets

Ridge air inlets

By choosing the ideal solution to provide natural ventilation for your barn/stable, you greatly increase the livestock welfare and thereby your production yield.

  • Ideal combination of natural ventilation and optimum light dispersion in any form of barn or stable
  • Rigid, weather proof construction, designed to withstand the climate conditions in northern Europe
  • Double walled, 10 mm, UV resistant Lexan PC (PolyCarbonate) sheet material with 10 years limited warranty on light transmission
  • Optimal transparency
  • Wind deflectors made from corrugated metal sheets prevent rain, snow, hail and dirt from entering the barn/stable
  • Wind deflectors can be equipped with a manual or automatic closing system to seal of the barn/stable during extreme weather conditions
  • Varying height and width to accommodate individual requirements for air capacity and light dispersion
  • The ridge vent is part of the emergency ventilation in case of fire

我们该怎样帮助您?

By selecting you approve our cookie policies

农业环境控制

/sites/default/files/2020-08/20191203103950599.jpg

MUNTERS HELP FEED THE WORLD

//vod.munters.cn/f47e6eec4cd443bbb2b0361e0fd6ff29/01bb032cc029a327faca626ffab6b4c6-sd.mp4

猪舍

蒙特在设计生产猪舍内气候控制设备、系统方面拥有丰富经验。设计适当的通风系统将为猪(肉猪)和饲养员提供适宜的生存环境和工作环境。无论是产仔舍、孕猪舍或育肥舍,更佳的温度、湿度控制及良好的换气系统都是保持禽畜健康和产量的重要因素。

鸡舍

蒙特在设计生产鸡舍内空气处理机组和环控系统方面拥有丰富经验。无论舍外出现何种极端或多变的气候条件,为禽舍专门打造的蒙特通风系统都能轻松而精准地控制舍内的气候环境。

牛舍

蒙特在设计生产牛舍气候控制系统方面具有有丰富的经验。无论舍外出现何种极端或多变的气候条件,为牛舍专门打造的蒙特通风设备都能轻松实现对舍内气候的精准控制。

温室

蒙特研发并制造温室专用的节能型气候控制系统。我们的解决方案可提供更适宜的气候,从而使农户在更佳的状态下开展经营和生产活动。创新型产品系列包括通风产品、蒸发降温产品和加热产品。