进气口 / 屋顶进气口

Pivot Air System

Pivot Air System

The complete sytem is designed to combine the NEW Pivit Air Inlets, the IA Actuator along with the PipeDrive.

  • Complete package from actuator to baffle inlet
  • 12" & 20" Slot size
  • Baffles are 1" high density foam wrapped in corrugated PVC
  • Rubber seal to keep out draft
  • Solid rod connections to eliminate stretch and assure tight close
  • custom engineered pivot point for smooth up and down motion