Ask a question!
Close

销售地区
Denmark, Poland, Sweden, United Kingdom, Austria, Bahrain, Belarus, Bulgaria, Croatia, CY, Czech Republic, Egypt, Greece, Hungary, Iceland, Kuwait, Latvia, Luxembourg, Serbia and Montenegro (Former), Norway, Oman, Pakistan, Qatar, Romania, Slovakia, Slovenia, SZ, Tunisia, Bosnia and Herzegovina, Macedonia (Former Yugoslav Republic of Macedonia), Serbia
进气口 / 卷帘
Munters Ventilation Panels (MVP)
Munters Ventilation Panels (MVP)
By choosing the ideal solution to provide natural ventilation for your barn/stable, you greatly increase the livestock welfare and thereby your production yield.
- Optimal airflow for minimum cold ventilation
- Avoid draft and protect livestock against wind and weather
- Reduction of temperature loss inside barn/stable during cold winter days.
- Double walled, 10 mm, UV resistant Lexan PC sheet material with 10 years limited warranty on light transmission
- Optimal transparency
- Sections of 3m width and varying opening height up to 1,4 m
- Easy installation (lightweight construction, mounted directly on barn/stable walls, few moving parts)
- Operation options: manual, powered units with thermostat control or manual switch – which ever matches your requirements
- 下载
文件 | 文件类型 | 大小 | |
---|---|---|---|
AGH_ProdSheet_MVP.pdf | 184.89 kb |