进气口 / 屋顶进气口

BI48 Attic Inlet

BI attic inlets

  • 提供两种尺寸,以适合您的具体应用
  • 空气动力学框架和门设计,实现精确控制
  • 门关闭紧密,防止屋顶层冷凝
  • 不锈钢门铰链,高度耐用
  • 用于气流机械或静压力控制的型号

 

产品介绍

The BI Series Bi-Flow Inlet features an all new design created using the latest in computer aerodynamic modeling. Airflow is maximized over the entire static pressure range and flow direction is precisely controlled. Performance of your ventilation system is improved with a fresh supply of preheated air delivered to every part of the building. The series inlets include models for mechanical control and for air actuated control utilizing unique constant force springs. The simple to adjust springs allow full control of static pressure and make it easy to compensate for ceiling pitch. Doors feature a proven seal technology, similar to that used in energy efficient windows. By sealing tightly, humid room air is blocked from entering the attic space where it can cause condensation problems. An added feature of the air actuated model is an optional mechanical override. All inlets close together using a simple hand winch or an actuator when transitioning to full tunnel ventilation.

  • 技术参数
规范
性能@0.125“SP 5,500 cfm