进气口 / 执行器

BA Series Curtain and Baffle Machines

BA Series Curtain and Baffle Machines

The BA series Heavy Duty actuators for operation of curtain and air inlet baffles.

  • Curtain Machines
  • Available in 2, 3, 4 and 6 foot nominal travel lengths
  • Unique design permits easy service and maintenance
  • Galvanized steel construction with removable hinged cover provides outstanding protection & can be mounted outside on most buildings
  • Travel limit switches are simple and easy to adjust
  • BA4000 Series features all sealed electrical components including switches and circuit boards
  • Baffle Machines
  • Capacity provides up to 700 lbs. of inlet baffl e (11” of travel open & close)