Soluções de controle de poluição do ar e redução de COVs
Regenerative Thermal Oxidizer (RTO)
Airprotech Regenerative Thermal Oxidizers remove pollutants through high-temperature oxidation with up to 96% thermal recovery. Available in modular chamber configurations, they deliver high efficiency and low operating costs for a wide range of gas volumes.
Highlights
- Up to 96% thermal recovery through ceramic bed technology
- 2 to 7 chamber designs for flexible system sizing
- Optimized gas distribution ensures full oxidation
- Reduces fuel use and operating costs
- 30 years of oxidizer expertise across industries
- Over 550 oxidizer installations worldwide
Produtos dessa série
Modelo |
---|
Regenerative Thermal Oxidizer (RTO) |
Recuperative Thermal Oxidizer |
Catalytic Oxidizer |