除湿システム

ICA Series

Easily integrate humidity and temperature control into your buildings or manufacturing processes with Munters ICA. This advanced dehumidifier combines desiccant dehumidification with other air-conditioning components, providing a highly configurable, state-of-the-art system.

優れた特徴

  • Energy-efficient for +40°F to -40°F dew points
  • Double metal wall with no-through metal design to prevent condensation
  • Enhanced cleanability with smooth interior walls
  • Increased productivity
  • Reduced energy consumption with PowerPurge™
  • Customizable for cooling, heating and dehumidification needs

製品説明

The ICA enhances cleanability, minimizes wall condensation, and effectively removes contaminants—critical features for applications in the food and pharmaceutical industries. Its pre- and post-air treatment modules, double-wall insulated construction, and smooth interior walls ensure optimal performance. Moreover, the ICA incorporates advanced dehumidification technology for precise humidity control, reducing energy costs and carbon footprint. Its configurable design allows for customized cooling, heating, and dehumidification solutions, accommodating airflows ranging from 600 cfm to 40,000 cfm.

オプション

  • Allen Bradley PLC
  • さまざまな素材(ステンレス鋼、亜鉛メッキ鋼、プラスチック)で提供
  • 設定可能な前処置、後処理
  • 露点センサ
  • アウトドアバージョン
  • PowerPurge
  • 処理ファン
  • 再生(ガス、電気、温水、蒸気、熱)
  • 再生(ガス、電気、蒸気、熱)

サービスとアップグレード

Munters