除湿システム
DSS Pro
Munters DSS Pro is a fully integrated, modular air treatment solution for precise temperature and humidity control of the most demanding industrial applications. Its highly configurable pre- and/or post treatment modules come pre-assembled, factory-tested and ready for operation.
優れた特徴
- Energy-efficient dehumidification
- All-in-one modular system with configurable pre- and/or post-treatment
- Full humidity and temperature control
- AirPro casing for improved insulation and strength
- Easy to install, operate and maintain
- Remote monitoring and control with connectivity
- DSS Pro SE edition available as standalone and PLUS
- 設定可能な前処置、後処理
- 接続性
- 露点センサ
- エネルギー回収パージ(ERP)
- フィルターM5、G4またはG4/F7の組み合わせ
- アウトドアバージョン
- PowerPurge
- 再生(ガス、電気、温水、蒸気、熱)
- システムバイパス
- フィルター:G2-F9、E10-H14