Water-cooled chillers

Turbomiser Water Cooled

The Turbomiser Water Cooled system is a high-performance, water-cooled chiller designed for reliable indoor installation. It features advanced engineering with flooded condensers and evaporators and is optimized for oil-free, magnetic-bearing centrifugal compressors to deliver exceptional efficiency and superior operational performance.

Points forts

  • Compact and lightweight compressor, resulting in reduced overall unit weight and footprint compared to an equivalent screw-compressor chiller
  • Unmatched energy efficiency, delivering significant cost savings
  • Low-noise compressor operation
  • Very low compressor starting current, requiring only 5 A or less
  • Enhanced heat exchanger performance and low environmental impact, thanks to the oil-free technology
  • Maximum reliability and minimal maintenance, with no performance degradation over time
  • Onboard digital control for performance optimization
    Munters