The Munters LDP delivers production-perfect low dew points 24/7/365
Controlled low dew point moisture levels and stable, year-round performance are essential to secure battery manufacturing quality. The Munters LDP provides high uptime and extreme reliability. It is designed to maintain the optimal climate with long-lasting performance, while still saving energy. Secure your process and production quality with the Munters LDP.
How can Munters help?

Get the right dew point
Munters LDP can help lithium battery dry rooms reach a production-perfect -40°F to -70°F, or even lower, dew point 24/7/365. Controlled low dew point moisture levels and stable, all-year performance help ensure battery manufacturing quality and maximize uptime.

Reduce energy costs
Munters LDP delivers the right climate more efficiently than ever before. It lowers your total cost of ownership, reducing energy consumption by up to 30% with its Green PowerPurge.

Optimized to save
With a modular design and a 40% smaller footprint, Munters LDP simplifies installation, and frees up revenue-generating floor space.

Proactive service and support
Unexpected gigafactory downtime isn’t safe, or profitable. That’s why our approach is planned, proactive service and support. Munters service starts at the early project development stage. Knowing each gigafactory is complex, we recommend proactively setting up a custom service agreement tailored to your gigafactory.

Keep your dry room production-perfect
Learn how Munters dehumidification solutions maintain low dew point moisture levels and ensure stable, year-round performance, securing the quality of lithium-ion battery manufacturing.

Calculate your profit
A Munters dehumidification solution delivers consistently high performance using 30% less energy.

The experts in battery dry room dehumidification
Munters are experts in creating dry rooms for lithium-ion battery production. The new Munters LDP takes dry room dehumidification to the next level, ensuring quality and increasing your yield.
Download Munters LDP data sheet
Visit Munters LDP product page
Would you like to secure production-perfect low dew points 24/7/365?
We are here to help! Click the "Talk to an expert" button, fill in the form, and we will get back to you shortly.