Apps and controllers
Rotem Platinum
The Munters Rotem Platinum system is among the most advanced climate control units in the poultry industry, providing farmers with extensive management capabilities.
Highlights
- Easy-to-use standard screen or touchscreen
- Remote access and real time alarms
- Multi-language support
- Supports an unlimited number of devices and scales
- Heavy duty enclosure or panel mount options
- Supports Munters Drive and EC motor technology
Products in this series
| Model | W x D x H (in) | Weight (lbs) | Operating temperature range (°F) | Power supply range | User manual |
|---|---|---|---|---|---|
| Rotem ONE | 19 x 9.7 x 25.8 | 9.5 | 32 to 125 | 100 - 240 VAC | |
| Rotem Pro | 19 x 9.7 x 25.8 | 32 to 125 | 100 - 240 VAC |
| Title | Download link | ||
|---|---|---|---|
| Platinum Controllers-IM-KO-202206.pdf | Installation manual | Korean | View |
| Platinum Controllers-IM-ES-202307.pdf | Installation manual | Spanish | View |
| Platinum Controllers-IM-PT-202307.pdf | Installation manual | Portuguese | View |
| Platinum Controllers-IM-CN-202206..pdf | Installation manual | Chinese (Simplified) | View |
| Platinum Controllers-IM-IT-202307..pdf | Installation manual | Italian | View |
| Platinum Pro Rotem Pro Standard Mode-UM-EN-202308.pdf | User manual | English | View |