A complete range of powerful industrial dehumidifiers

The new MX3 delivers high-end dehumidification for demanding professionals, bringing maximum performance with lower energy consumption and reduced CO2 emissions. 

  • Airflows from 3000-9500 m3/h
  • Easy to configure and customize
  • Smart controls and connectivity options
  • High capacity with low energy consumption
  • Robust and corrosion resistant casing
  • Available as MX3 standalone solution or complete MX3 PLUS system

 

Proven energy savings

The MX3 series is built with efficiency in mind, offering up to 15–20% improved energy efficiency compared to previous models. The innovative purge solutions coupled with advanced rotor and fan technology means maximum moisture removal with minimal power consumption.

Scalable to any need

From the compact standalone MX3 30 to the highly configurable MX3 PLUS with customizable air treatment modules, the MX3 system adapts to your operation. Multiple airflow capacities, heating options (electric, steam, gas), and pre- and/or post-treatment configurations makes for a tailored fit.

Intelligent control and connectivity

At the heart of the MX3 systems lies the AirC800 controller, providing modulating humidity control with advanced communication options like Modbus, BACnet, and LON. It enables seamless integration into building management systems and supports connectivity with remote monitoring and control.

MX3 PLUS - a complete system

Munters MX3 PLUS is a full air treatment system, pre-configured with modular components to match your exact application.

Customized configuration: choose your MX3 dehumidifier based on your needs and integrate pre/post-treatment options like humidifiers, heating/cooling, air filtration and more.

Durable AirPro Casing: tested for superior strength, insulation, and efficiency. Built to meet European CE and UKCA requirements.

Easy to configure, easy to install: the modular MX3 PLUS system design and pre-wired controls ensure easy delivery, setup, and commissioning.

Precision climate control for demanding environments

Pharmaceutical manufacturing

The MX3 protects sensitive active pharmaceutical ingredients (API), ensuring product quality and safety and avoiding unexpected downtimes.

Food processing

By controlling the production climate, the MX3 dehumidifier secures product quality, while saving energy, optimizing productivity and mitigating safety issues.

Storage and preservation

The MX3 controls the relative humidity levels throughout the year, regardless of the outdoor conditions, to protect documents, collections and stored materials.

Discover the new MX3 range

Want to learn more about how Munters can help you? Fill in the form, and we will get back to your shortly.

MX3 series Engineered for climate excellence | Munters