Why it's time for a change

Evaporative cooling is one of the most cost-effective methods of cooling, but it is only as good as its core component: the evaporative cooling media pad.

Whether you’re replacing old media with mineral buildup and physical damage or if you’re installing an entirely new cooling system, media isn’t a corner you can afford to cut. Ensure superior, consistent cooling performance that lowers energy consumption with the new Munters GLASdek GX35 – engineered on a foundation of 50 years of cooling expertise.

 

Maximize performance. Optimize costs.

Cooler performance

The GX35 innovative, patented design optimizes airflow through channels of wetted media. The result? Evenly dispersed airflow across the media for extraordinary cooling rates, extended cooling cycles, and exceptionally low pressure drop.

Maximize savings

Built for new systems or to replace old media, the longer-lasting GX35 now delivers up to 30% lower pressure drop that helps coolers run with less effort – reducing energy costs while maintaining cooling performance.

Engineered for excellence

No matter what evaporative cooler you’re using, the strong, durable, and fire-rated Munters GX35 is the media of choice. Through easy installation that requires no modification to your current system, the GX35 can be customized for any frame – helping your cooling system run at peak performance.

Don't know if your media needs replacing? We can help.

Have you noticed less cool air being produced, even though your cooler is working harder? Here are other signs your media needs to be replaced.

  • Look at media for signs of bacteria and mineral buildup.
  • Check for tears, sagging, or other physical signs of damage.
  • Do you see discoloration? It might be algae or other bacteria.
  • Keep an eye open for dry streaks as these lead to cooling loss.

If you see any of these signs, it might be time for a change. Regular media inspections ensure your system continues to perform as designed. When it’s time to replace aging media, Munters can help with a simple one-for-one media replacement.

Breathe easy with Munters GLASdek

Committed to promoting healthier indoor environments, Munters GLASdek is the only evaporative cooling media that is GREENGUARD Gold Certified. GX35 meets industry standards for low chemical emissions and is safe for any building application – all without sacrificing performance.

Take durability to the next level

The optional Munters TUFedg™ coating extends the life of GLASdek media, protecting against severe conditions and exposure to UV light. This coating allows you to clean and scrub media to remove unwanted dirt and mineral deposits without affecting the media's integrity and performance.

Ready for better cooling and energy savings?

GLASdek GX35 | Munters