Standalone dehumidifiers

MX3

Munters MX3 is a high-performing desiccant dehumidifier built for the most demanding applications. With 15–20% improved energy efficiency over previous model, the MX3 combines powerful dehumidification capacity and reduced energy consumption in a compact, corrosion-resistant design.

Highlights

  • Innovative energy-efficient rotor technology
  • 15-20% more energy efficient than previous model
  • Dehumidification improvement up to 15%
  • Up to 15% reduction in CO₂ emissions
  • EC fan technology with reduced noise
  • Gas, steam, or electric reactivation as standard
  • Remote monitoring and control with connectivity

Product description

The MX3 can be installed as a standalone dehumidifier or as the centerpiece of the highly customizable air treatment solution MX3 PLUS. Premium desiccant rotor technology secures long-lasting operation with high moisture adsorption capacity, and the advanced integrated control and communication system provides intelligent, energy-efficient humidity and temperature control, ensuring reliable, consistent performance.

Options

  • Configurable pre- and post treatment
  • Connectivity
  • Dewpoint sensor
  • Different coatings available (Munters protect or stainless steel)
  • Energy Efficiency Purge (EEP)
  • Energy Recovery Purge (ERP)
  • Filters M5, G4 or G4/F7 combination
  • Process fans
  • System Bypass
  • System Controls
  • Climatix
  • Regeneration (gas, electric, steam)

Service and upgrades

Munters MX3 series – stand-alone desiccant dehumidifiers | Munters