Entfeuchtungssysteme

ICA Series

Easily integrate humidity and temperature control into your buildings or manufacturing processes with Munters ICA. This advanced dehumidifier combines desiccant dehumidification with other air-conditioning components, providing a highly configurable, state-of-the-art system.

Höhepunkte

  • Energy-efficient for +40°F to -40°F dew points
  • Double metal wall with no-through metal design to prevent condensation
  • Enhanced cleanability with smooth interior walls
  • Increased productivity
  • Reduced energy consumption with PowerPurge™
  • Customizable for cooling, heating and dehumidification needs

Produktbeschreibung

The ICA enhances cleanability, minimizes wall condensation, and effectively removes contaminants—critical features for applications in the food and pharmaceutical industries. Its pre- and post-air treatment modules, double-wall insulated construction, and smooth interior walls ensure optimal performance. Moreover, the ICA incorporates advanced dehumidification technology for precise humidity control, reducing energy costs and carbon footprint. Its configurable design allows for customized cooling, heating, and dehumidification solutions, accommodating airflows ranging from 600 cfm to 40,000 cfm.

Optionen

  • Allen Bradley SPS
  • Erhältlich in verschiedenen Materialien (Edelstahl, verzinkter Stahl oder Kunststoff)
  • Konfigurierbare Vor- und Nachbehandlung
  • Taupunktsensor
  • Outdoor-Version
  • PowerPurge
  • Prozessventilatoren
  • Regeneration (Gas, Strom, Heißwasser, Dampf, Wärme)
  • Regeneration (Gas, Strom, Dampf, Wärme)

Service und Aufrüstung