About EC Fan Upgrade

Energy efficiency has become an integral part of building services design, maintenance and upgrade. Many organisations overlook air handling units (AHU’s) when looking to save energy. Upgrading AHU’s with plug fans using EC motor technology can realise significant savings in energy, maintenance and more.

This product consist of ruter rotor (EC)motor ,backward curved centrifugal impeller, with features of compact structure,large airflow,high static pressure,low vibration,low noise,convenient installation,energy saving,high efficiency etc.. The support bracket and panel assembly makes the fan have the characteristics of plug and play,the installation and maintenance become more convenient.

Benefits with EC Fan Ugrade

  • Reduce energy consumption by up to 75%
  • Reduce running costs
  • Saving on labour and maintenance costs
  • No more belts to change
  • No more bearings to grease
  • Reduce CO2 emissions - help meet targets
  • Improve speed control
  • Save costs by modulating fan speed
  • Upgrading instead of replacing AHU’s saves time, money and resources

Our EC Radial Fan Models

We offer a range of models to fit various requirements. Each fan features a compact structure, integrated controller, and a "plug and play" design for convenient installation and maintenance.

Model Name Impeller Size (Approx.) Max Power Input Max Speed Noise Level Key Dimensions (mm)
355 mm 3250 W 3200 r/min 86 dB(A) 485 (width) x 485 (height) x 342.5 (depth)
450 mm 2950 W 2150 r/min 83 dB(A) 580 (width) x 580 (height) x 359.5 (depth)
500 mm 4130 W 1970 r/min 87 dB(A) 580 (width) x 580 (height) x 384.5 (depth)
450 mm 5700 W 2600 r/min 87 dB(A) 580 (width) x 580 (height) x 443.5 (depth)
560 mm 4800 W 1700 r/min 75 dB(A) 750 (width) x 800 (height) x 517 (depth)
560 mm 5150 W 1750 r/min 84 dB(A)

750 (width) x 800 (height) x 477 (depth)

Where is EC Fan Upgrade Used ?

  • HVAC Applications for Comfort
  • Pharma
  • Food
  • Battery
  • Automobiles
  • Textile
  • Process Industry

Results that Speak: EC Fan Upgrades

Hospital HVAC Modernization

A Bengaluru hospital upgraded outdated belt-driven AHUs to Munters EC fans, cutting energy use by 55% and delivering fast ROI in 15 months. The retrofit eliminated frequent repairs, lowered operational noise, added airflow redundancy for sensitive areas, and reduced carbon emissions by 102,360 Kg.

Manufacturing Plant Sustainability Upgrade

A vehicle manufacturer retrofitted its AHU airwasher units with EC fans, slashing energy consumption by over 60% and achieving ROI in just 17 months. Maintenance needs dropped to near zero, redundancy ensured reliable airflow, and integration with BMS enabled smart control. The plant reduced annual carbon emissions by 98,089 Kg.

Pharma Facility Reliability Retrofit

A pharma plant switched aging AHUs to EC fan motors, saving 49% on power and seeing ROI inside 18 months. Maintenance headaches vanished, production became hassle-free, and BMS integration simplified control, resulting in an annual reduction of 81,170 Kg in carbon emissions.

Stop Overpaying for Energy and Maintenance

Let's find the perfect model for your facility. Schedule a no-obligation consultation with one of our specialists today to see how much you can save.

EC Fan Upgrade for AHU & Dehumidifier | Energy Efficient | Munters