K dispozici v
Korea, Canada, Mexico, Singapore, Belgium, Brazil, China, Denmark, Finland, France, India, Ireland, Italy, Japan, Netherlands, Portugal, Russia, South Africa, Spain, Thailand, Turkey, United Arab Emirates, United Kingdom, Poland, Argentina, Austria, Bahrain, Belarus, Bolivia, Bulgaria, Chile, Croatia, Cyprus, Czech Republic, Egypt, Greece, Hungary, Iceland, Israel, Kuwait, Latvia, Luxembourg, Malaysia, CS, New Zealand, Norway, Oman, Pakistan, Philippines, Qatar, Romania, Slovakia, Slovenia, Swaziland, Taiwan, Tunisia, Ukraine, Bosnia and Herzegovina, Indonesia, Macedonia, FYRO, Serbia, Asia Pacific
Větrání / Exhaust Fans
EM Extraction Fans
EM Extraction Fans
The EM fan series is a well-recognized and proven product series forming part of the Euroemme® product family and is the ideal exhaust fan whenever extra high airflow capacity is required. The unique propeller design is self-cleaning and allows the highest efficiency to be reached, features which characterize the high quality and excellent performance of Euroemme fans.
- Fan housing and venturi made of the corrosion resistant material Munters Protect
- Central hub and v-belt pulley are made from die-cast aluminium, with reinforced ribs for prolonged lifetime.
- Each motor is individually tested for 100% quality control
- Family member of the time proven Euroemme® fan range
- Patented centrifugal system permits an energy efficient solution
- Shutter bearings are maintenance free
Porovnání produktů v EM Fans
- Downloads
Soubor | Typ souboru | Velikost | |
---|---|---|---|
AGH_Maintenance_Instructions_BoxFans_EN.pdf | 605,61 kb | ||
AGH_Use and Maintenance_EM-EMS-EMT-ED-EDS.pdf | 634 kb |