Aplikace a regulátory
Platinum
Among the most advanced climate control units in the poultry industry, providing farmers with extensive management capabilities.
Hlavní body
- Easy to use touch or standard screen
- Remote access and real time alarms
- Multi-language support
- Supports an unlimited number of devices and scales
- Heavy duty enclosure or panel mount options
- Supports Munters Drive and EC motor technology
Popis produktu
Enable farmers to grow healthier, larger birds while saving energy, feed, and time, by providing complete control over climate, environmental conditions, feed and water management. Modular architecture enables a high level of flexibility in the system design, supporting a large number of devices and up to 200 2 HP heavy duty relays (including expansion units). Improved software guarantees successful critical missions, with smart On/Off/Auto override switches, 16 independent heat zones, precision fogger and evaporative cooling system, an SD card, and ARM CPU.
Příslušenství
Další dokumenty a ke stažení
| Název | Odkaz ke stažení | ||
|---|---|---|---|
| AGH_Manual_Platinum Family Installation EN R1.8 NRO.pdf | Manual | Angličtina | Zobrazit |
| AGH_Manual_Platinum Family Installation AR R1.5.pdf | Manual | Angličtina | Zobrazit |
| AGH_Manual_Platinum Pro User EN R1.2 NRO.pdf | Manual | Angličtina | Zobrazit |
| Platinum Pro Install EN R1.3 NRO.pdf | Manual | Angličtina | Zobrazit |
| AGH_Manual_Platinum Pro User AR R1.3 V614 NRO.pdf | Manual | Angličtina | Zobrazit |
| Platinum Pro Install AR R1.3 NRO.pdf | Manual | Angličtina | Zobrazit |