Произошла ошибка во время регистрации, пожалуйста, повторите попытку позже.
Произошла ошибка во время регистрации, пожалуйста, повторите попытку позже.
Спросите нас
Бизнес-направления
Войти
Munters LDP is specially developed for low dew point applications and features the battery-specific HPX rotor with the ability to maintain dry rooms at continuous -40°F to -70°F or even lower dew points, 24/7/365, providing uninterrupted quality production with a 40% smaller footprint vs. industry standard.
It is available for indoor and outdoor installation. The Munters LDP is available in multiple purge configurations designed to optimize performance and energy usage per customer requirements.
информация о продукте
Опции
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
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!