Произошла ошибка во время регистрации, пожалуйста, повторите попытку позже.
Произошла ошибка во время регистрации, пожалуйста, повторите попытку позже.
Спросите нас
Бизнес-направления
Войти
Featuring all the functionality of the current Platinum Controllers, the new screen provides an intuitive, easy-to-use interface that brings all the advantages of touch screens to your farm.
The Touch screen brings together mission critical data in one easy to read screen. Defining functions is done directly from a large screen designed for its ease of use. The sophisticated interface is intuitive, enabling a simplified set up. At the same time, the unit is built to work in the rigorous conditions found in barns.
The Platinum Touch supports (up to) 30 relays.
As an option, the Platinum Touch Panel Mount edition can be installed directly into an electrical cabinet. This capability reduces costs for farmers wanting to install their controllers in this manner. The Platinum Touch includes important hardware upgrades and improvements.
Click here to download the controller software: Platinum Touch Software (Registered users only)
информация о продукте
Опции
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
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!