Произошла ошибка во время регистрации, пожалуйста, повторите попытку позже.
Произошла ошибка во время регистрации, пожалуйста, повторите попытку позже.
CommBox supplies complete web access to poultry, swine, and livestock controllers from any device with access to the Cloud, including mobile devices. Installed as an add-on to the Communicator, the two units provide a complete service package: Communicator supplies its proven alarms & events functionality while CommBox enables remote monitoring & control via the Web & Cloud. The CommBox can also be installed as a stand alone unit. From a single computer, tablet, or smartphone you can manage your entire network.
RotemNet Web is the application that provides the software interface to your controllers. In addition to the control and data access, what is notable about RotemNet Web is its flexibility. RotemNet Web's flexibility supports:
+ Defining which people can access which groups of farms
+ Defining different permission levels for each user (meaning who can perform which functions on the controllers)
+ Allowing each user to define how he wants to view the data (for example, in which language)
Click on the Download tab to view all manuals.
Click here to download the controller software: CommBox Software (Registered users only)
Недействительная идентификация пользователя
Произошла ошибка! Повторите попытку позже.
Забыли пароль?
Недействительная идентификация пользователя
Произошла ошибка! Повторите попытку позже.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!