Форма обратной связи

Произошла ошибка во время регистрации, пожалуйста, повторите попытку позже.

Спросите нас

CS_Religius vestments_Hero.jpg

Hallelujah – Munters saves time and energy

The idea began with a request from Padre Economo, who is an existing Munters customer, who uses two MLT800s for climate control in his library. He recently asked Munters to help him dry cassocks for the 100 brothers of the Italian Catholic church. Their vestments are ceremonial garments worn during religious functions. The cassocks need to be handled with care because of their delicate nature, so Padre Economo turned to Munters to find a solution.

Gentle and energy efficient drying

After surveying the room that would be used for the dryer, Munters provided an economic appraisal of the required investment and energy running costs. A Munters´ MLT30 was chosen since initial investment and running costs of this Munters´ dehumidifier are lower than traditional systems in terms initial purchase costs, as well as energy costs.

Easy to use and quick to dry
The Munters´ dehumidifier works with a simple power switch, which is easy for staff to use. It produces warm and dry air creating a real drying room for the clothes. The average drying time, with the maximum quantity of cassocks, is just 15 minutes.

Thanks to the Munters´ dehumidifier the priesthood can change their wardrobe of sacerdotal garments quickly and without any damage!

Быстрые факты

  • Faster drying time
  • Economical
  • Lower energy running costs
  • Energy efficiency with integrated heat recovery
  • Advance heat control with diagnostic indication
  • Easy to install