Une erreur occursée lors de l'envoi du message, s'il vous plaît essayer à nouveau plus tard
Une erreur occursée lors de l'envoi du message, s'il vous plaît essayer à nouveau plus tard
Following the co-operation agreement with Winterwarm we can now present the extended offering on gas heaters with two new series (indirect and direct) and six new models providing the farmer with energy savings and lower cost of ownership.
The Heat-X series are suitable for Layer, Broiler and Greenhouse applications.
The Heat-X indirect has a closed combustion chamber and a chimney that exits the exhaust gases and CO2 outside the stable. It also contributes to lower energy consumption since the fresh air is drawn from the outside through the double chimney, thus the incoming air is already pre-heated, which further increases efficiency.
Heat-X direct has an open cumbustion chamber, and since gas is a clean burning fuel, it releases only CO2 and water vapour. The generated heat is 100% which is very beneficial to the animals and the farmer due to the fact that there are no heat losses in the system.
Learn more by downloading the Heat-X documents below, or contact our experts by using the form on the right.
Identifiant invalide
Oups! Une erreur est survenue. Essayez plus tard.
Mot de passé oublié?
Identifiant invalide
Oups! Une erreur est survenue. Essayez plus tard.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!