You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
DF 4800 is a ready-to-install droplet separator for use in many application areas. It is available in stainless steel and aluminum combinations and configurations to fit a wide range of operating conditions. DF 4800 droplet separator provides high efficiency droplet separation and extreme low pressure drop, even at medium face velocities, for energy saving operation.
The droplet separator can be configured to most individual performance and installation situations, providing a cost-effective solution. Alternative material choices and drainage systems, as well as add-on features like flanges and protection mesh are just some of the configuration options. DF 4800 droplet separator is an excellent choice for keeping rain, mist and larger fog water droplets out of a building or marine ventilation system. This helps to reduce corrosion, to increase filter lifetime and to reduce moisture throughout the system. DF 4800 droplet separator is designed for use in many applications and for an easy integration into the superstructure.
DF 4800 droplet separator is developed to suit a wide range of applications. The various outfit options cover the most typically occurring installation variations. However, tailor made droplet separators are frequently delivered based on customers’ individual specifications. Material certificates can be delivered for most materials upon request. Fractional efficiency curves for given face velocities are delivered on special request. For hygienic-proof HVAC equipment DF 4800 droplet separator can be delivered in accordance with the standards VDI 6022, VDI 3803, DIN 1946.
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!