You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
DF 3500 is a ready-to-install droplet separator for use as air intakes in marine and offshore applications. It is available in various material combinations and configurations to fit a wide range of operating conditions. DF 3500 droplet separator provides high efficiency droplet separation and low pressure drop even at high face velocity. The droplet separator can be configured to most individual performance and installation situations, providing a cost-effective solution. Alternative material choices and drainage systems, as well as add-on features, like flanges and protection mesh, are just some of the configuration options.
DF 3500 droplet separator is an excellent choice for air intakes in marine and offshore applications. It is best suited for keeping splash water, sea spray, mist and larger fog water droplets out of a ventilation system. Whenever the natural operating conditions are very harsh, the DF 3500 provides excellent protection from water. This helps to reduce corrosion, to increase filter lifetime and to reduce moisture throughout the system. The unit is suitable for use at face velocities up to 6 m/s. Material certificates can be delivered for most materials upon request. Fractional efficiency curves for given face velocities are delivered on special request.
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!