You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
Ask a question
Area of interest
Sign in
Fan size 51 inch
The VX fan series is Munters premium exhaust fan line. Our engineers understand the harsh environments in which VX fans must perform and have designed the series to optimize both performance and quality. The parts and components withstand corrosive gases from the internal environment as well as sunlight and heat from the external environment, making VX the benchmark for our industry. What distinguishes the VX fan line as a superior choice are the premium standard features. These include the renowned cast aluminum airfoil propeller that provides high air flow and efficiency along with durability. A fiberglass housing with stainless steel components offers corrosion resistance. A belled inlet shutter providing a smooth transition for incoming air. Aerodynamic extruded aluminum support struts, combined with high efficency motors and quality drive components, make the VX series a premium product. Optional upgrades include a remote lubrication feature, permitting fan maintenance from outside the building. The available premium efficiency motor, with heavy duty construction, will take VX to the next level of performance. Also available for the 51" VX is the new patent pending four-door Dragonfly Damper optimizing the fans spiral airflow pattern and offering a weather-tight seal for energy savings.
Product information
Technical specification
Options
Comparison
Downloads
Specification | |
---|---|
0.10" SP | 27,700 cfm |
0.10" SP | 19.0 cfm /W |
VX Fan with "RC" Cone 36",48",51", 55" Installation Manual - VX36FxCx, VX365FxCx, VX481FCx, VX4815FCx, VX511FCx, VX5115FCx, VX512FCx, VX5515FCx, VX552FCx
Wall Opening Chart for Cooling and Fans
Exploded view and part list for the VX 48" - 51" and 55" fans
Supplemental Manual - Retrofit Polycone Installation spacing - VX51", VX55"
Technical Specification Sheet for the Vortex (VX) 51"-55" fan
Manual for RC Cones 36", 48", 51", 55"
Instruction Manual for "FC" Discharge Cones, 51 & 55
Specification | |
---|---|
0.10" SP | 27,700 cfm |
0.10" SP | 19.0 cfm /W |
VX Fan with "RC" Cone 36",48",51", 55" Installation Manual - VX36FxCx, VX365FxCx, VX481FCx, VX4815FCx, VX511FCx, VX5115FCx, VX512FCx, VX5515FCx, VX552FCx
Wall Opening Chart for Cooling and Fans
Exploded view and part list for the VX 48" - 51" and 55" fans
Supplemental Manual - Retrofit Polycone Installation spacing - VX51", VX55"
Technical Specification Sheet for the Vortex (VX) 51"-55" fan
Manual for RC Cones 36", 48", 51", 55"
Instruction Manual for "FC" Discharge Cones, 51 & 55
Fan size 14 inch
Fan size 16 inch
Fan size 18 inch
Fan size 24 inch
Fan size 26 inch
Fan size 36 inch
Fan size 48 inch
Fan size 55 inch
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!