You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
Ask a question
Area of interest
Sign in
Fan size 48 inch
Economical high performance AX fans from Munters with "air-foil" technology provide the features you like at a price you'll love. High efficiency and high airflow coupled with outstanding durability and reliability are hard to beat. The AX line is ideal for noncorrosive environments. Heavy gauge galvanized-steel panels, supports and high strength galvanized tubular struts provide a superior core for the fan. High quality, greaseable, cast iron pillow block bearings assure longer life. Large pulleys provide greater belt wrap. This means belt tension can be lower without slippage. Less stress increases life for the belts and bearings. With a selection of sizes, housings, discharge cones, guards and shutter options the AX is sure to fit your application. Housing and Panel Options Full depth galvanized tilt housing with guard and plastic shutterFull depth galvanized tilt housing with guard and plastic shutterAX panel fan can be used with either housing option
Product information
Technical specification
Options
Service and upgrades
Comparison
Downloads
Technical Specification | |
---|---|
Propeller diameter | 48 inch |
Propeller rpm | 575 |
Airflow | |
Max BHP | 1.30 |
CFM at 0,00" SP | 25,500 |
CFM/ Watt at 0,00" SP | 22.8 |
Electrical power consumption | |
CFM at 0,05" SP | 24,200 |
CFM / Watt at 0,05" SP | 20.7 |
Motor HP | |
Electrical connection | |
Weight of fully equipped fan |
AX Series Panel Fan Models AX36Gx, AX36xGx, AX48xGx and AX51xGx
Manual for Apex (AX) and Grower (GR) Fans with Full Depth Galvanized Tilt Wall Housing - AX & GB36T, AX & GB365T, AX & GB481T, AX & GB4815T
Manual for the BD Fan Hanger Kit - FH1710
AX Series Panel Fan Models AX36Gx, AX36xGx, AX48xGx and AX51xGx
FH2415, Belt Tensioner Add-On Kit for AX/GB fans
Technical Specification | |
---|---|
Propeller diameter | 48 inch |
Propeller rpm | 575 |
Airflow | |
Max BHP | 1.30 |
CFM at 0,00" SP | 25,500 |
CFM/ Watt at 0,00" SP | 22.8 |
Electrical power consumption | |
CFM at 0,05" SP | 24,200 |
CFM / Watt at 0,05" SP | 20.7 |
Motor HP | |
Electrical connection | |
Weight of fully equipped fan |
AX Series Panel Fan Models AX36Gx, AX36xGx, AX48xGx and AX51xGx
Manual for Apex (AX) and Grower (GR) Fans with Full Depth Galvanized Tilt Wall Housing - AX & GB36T, AX & GB365T, AX & GB481T, AX & GB4815T
Manual for the BD Fan Hanger Kit - FH1710
AX Series Panel Fan Models AX36Gx, AX36xGx, AX48xGx and AX51xGx
FH2415, Belt Tensioner Add-On Kit for AX/GB fans
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!