冷风机和加湿器 / 水槽

CT and CN Evaporative Cooling Systems

CT & CN Evaporative Cooling System

  • Corrosion resistant extruded aluminum header
  • Spray deflector ensures uniform pad wetting
  • Removable pad retainer for easy cleaning, open view header option available
  • Cooling pads easily lift out
  • Custom Designed drip collector for maximum water capacilty & easy installation
  • Simple to install drain fittings
  • UV resistant PVC reservoir
  • Heavy duty extruded aluminum wall mounting brackets

 

产品介绍

Munters offers a completely integrated evaporative cooling system designed to solve, in a quick and easy way, temperature problems in environmental controlled situations, such as tunnel ventilation in poultry, dairy and swine structures, climate control in greenhouses and cooling systems for hatcheries. Munters system utilizes the natural cooling effect of evaporation to efficiently cool the air entering your buildings. Combined with the wind-chill effect of tunnel ventilation, these systems improve production in the hottest weather. Modular pad assembly holds and wets a choice of pad materials for the ultimate in efficient and effective cooling. Inlet air temperatures can be reduced by 10-20 degrees Fº on most days, and even more under ideal conditions. Tank kits are available for submersible and non-submersible pumps. The tank kits are designed to assure proper water flow and capacity; giving your system superior wetting regardless of the length.