进气口 / 卷帘

Munters Ventilation Panels (MVP)

Munters Ventilation Panels (MVP)

By choosing the ideal solution to provide natural ventilation for your barn/stable, you greatly increase the livestock welfare and thereby your production yield.

  • Optimal airflow for minimum cold ventilation
  • Avoid draft and protect livestock against wind and weather
  • Reduction of temperature loss inside barn/stable during cold winter days.
  • Double walled, 10 mm, UV resistant Lexan PC sheet material with 10 years limited warranty on light transmission
  • Optimal transparency
  • Sections of 3m width and varying opening height up to 1,4 m
  • Easy installation (lightweight construction, mounted directly on barn/stable walls, few moving parts)
  • Operation options: manual, powered units with thermostat control or manual switch – which ever matches your requirements