Ask a question!

專家服務

您可以提交如下信息與我們聯系。
蒙特團隊中的一位成員將盡快給您答復。

Close
MAI-banners-468x60.jpg

Maintenance 2018 Antwerp

21 三月

三月 21 09:00 - 三月 22 17:00

Munters Global Services will be present at the Maintenance show in Antwerp. Come by our booth and learn more about our broad service offering.

Welcome to our booth # A3024

Munters is a global leader in energy efficient air treatment. Using innovative technologies, we create the optimal indoor climate conditions for customers in a wide range of industries including food, pharmaceutical, data centres and more. 

Munters Global Services in Belgium & Luxembourg has added energy efficient plug fans to our product portfolio.  Installed by Munters experienced, in-house service engineers, these fans remove the need for belts/pulleys to improve energy efficiency and reliability of air handling units (AHU’s). Proven to reduce fan/motor energy consumption by 30% and fan/motor running costs by up to 60%, they offer greater control and are suitable for any air handling unit. 

Munters also offers flexible options for service agreements and extended warranty, installation support, startup & commissioning, training, rotor performance checks, different upgrade options, spare parts, reconditioning & repairs and rental solutions.

Visit us in booth "A3024 for more details and to discuss our FREE energy survey and validation service. Established for over 60 years, Munters has over 350,000 proven installations worldwide.

Welcome!

About Munters Global Services 

REGISTER HERE >>


AirT

13 十一月

十一月 13 09:00 - 十一月 15 16:00

10th Congress of The World of the Pharmaceutical Industry

14 十一月

27 十一月

十一月 27 21:00 - 十一月 28 05:00

CEGA 2018

04 十二月

十二月 4 22:00 - 十二月 5 04:00

Meistererfahrungsaustausch 2018

14 一月

一月 14 16:00 - 一月 16 22:00

AHR Expo 2019

27 一月

一月 27 00:00 - 一月 31 03:00

AABC Europe 2019

07 五月

五月 7 21:00 - 五月 9 03:00

The Battery Show Europe 2019

專家服務

您可以提交如下信息與我們聯系。
蒙特團隊中的一位成員將盡快給您答復。