Ask a question!

專家服務

您可以提交如下信息與我們聯系。
蒙特團隊中的一位成員將盡快給您答復。

Close
TWT_paderborn.jpg

4th Drinking Water Conference in Westphalia

24 九月

九月 24 09:00 - 九月 25 15:30

The drinking water conferences, which now take place in five venues in Germany, are aimed at employees of municipal water suppliers, engineering firms, specialist companies, hygiene inspectors and all those interested in drinking water.

The 4th Drinking Water Conference in Westphalia will take place on 24 and 25 September 2019 in Schützenhof in Paderborn. About 100 exhibitors present new ideas and proven products for safe water supply. Parallel to the fair, industry-specific lectures will be held in several forums.

Munters presents in Paderborn its solutions for dehumidification preventing condensation, corrosion and mould growth.

Further information on the 4th Drinking Water Conference in Paderborn and the lecture program can be found on the website of the organizer.


AirT

14 一月

一月 14 16:00 - 一月 16 22:00

AHR Expo 2019

27 一月

一月 27 00:00 - 一月 31 03:00

AABC Europe 2019

20 二月

二月 20 00:00 - 二月 21 00:00

maintenance 2019

05 三月

三月 5 09:00 - 三月 6 16:00

Forum Wentylacja

27 三月

三月 27 09:00 - 三月 28 09:00

Maintenance Antwerp 2019

10 四月

四月 10 08:00 - 四月 11 14:00

5th South- and East-Bavarian Water Conference

07 五月

五月 7 21:00 - 五月 9 03:00

The Battery Show Europe 2019

24 九月

九月 24 09:00 - 九月 25 15:30

4th Drinking Water Conference in Westphalia

專家服務

您可以提交如下信息與我們聯系。
蒙特團隊中的一位成員將盡快給您答復。