污染和挥发性有机化合物(VOC)控制 / 空气净化系统

农业空气净化器+气液分离器

农业空气净化器+气液分离器

  • 平均去除80%氨气
  • 空气净化器一启动便更大程度去除氨气
  • 降低空气粉尘浓度
  • 无堵塞空气过滤器
  • 高效气液分离器 / 液滴分离器
  • 液滴分离器可抽出清洗
  • 空气净化器易于使用和保养

 

产品介绍

Ammonia is a natural residual product from livestock production and because of environmental regulations many farmers are facing limits for ammonia emission – especially when they increase their animal production. In order to make it possible for farmers to enlarge their production in areas with ammonia restrictions, Munters has developed air cleaners.

  • 技术参数
  • 下载
Munters Air Cleaner
Ammonia reduction 80% on average during a year with 4-80 ppm ammonia concentration %
Airflow @ 40Pa 25,000 m3/h
Partial air cleaning 60-70%
Power 4.2 maximum kW
Voltage 3 x 400 Volt V
Frequency 50 Hz
Current 16 A
IP Class 55
Weight of unit without liquid 825 kg
Weight of unit with liquid 2,325 kg
Water supply 300 l/day
Acid per kg removed ammonia 3 kg
产品单页 (1.37 MB)