Ask a question!

专家服务

您可以提交如下信息与我们联系。
蒙特团队中的一位成员将尽快给您答复。

Close

加热器 / 间接空气加热器

GPmp加热器

GPmp加热器

GPmp air heaters are designed for use in either livestock housing or greenhouse. The stylish design of the trusted GPmp air heater series came about through the efforts of the engineering and industrial design expertise within Munters.

  • Dedicated for AgHort applications i.e. Poultry, Swine and Greenhouse
  • Corrosion resistant as housing components are made in Munters Protect and combustion chamber made in stainless steel AISI 430
  • Oil or gas-fired burners installed, calibrated and set in the factory
  • Thermal efficiency exceeding 90%
  • Direct driven motor on both axial and centrifugal fan
  • Ergonomic design for comfortable maintenance and full accessibility
  • IP55 enclosure of critical components e.g. electrical control box, electric motor
  • Predisposed 5 poles plug socket for farm controller or room thermostat connection

专家服务

您可以提交如下信息与我们联系。
蒙特团队中的一位成员将尽快给您答复。