加热器 / 间接空气加热器

Aerotemper

Aerotemper

Aerotemper is a heater specifically designed for heat addition in poultry houses.

  • Specifically designed for heating of poultry houses
  • Made of of stainless steel water conducting pipes
  • Possibility of cleaning of heating the body with both air and water
  • The housing is made in hot dip galvanized steel
  • Delivered as a ceiling- or a wall mounted unit
  • When there is no need for heating, the unit can be used as an air circulator