风扇和滤光器 / 抽风机

带蒙特高效电机驱动器的节能环保风机

Munters Drive in Extraction Fans

Munters has engineered the latest advancement in motor technology by developing this unique motor drive system.

  • Reduce fan energy costs up to 40%
  • Nearly Maintenance Free - No Bearing maintenance, No belt replacement, No tensioner.
  • Reduce your carbon footprint
  • Patent Pending
  • Qualifies for energy rebates

在Munters Drive in Extraction Fans中比较产品

WM54 with Munters Drive

 
 
 
 
 
 
 
 
 
 

N/A

 

VX Fans 36" with Munters Drive

 
 
 
 
 
 
 
 
 
 

36 N/A

 

VX Fans 48" with Munters Drive

 
 
 
 
 
 
 
 
 
 

48 N/A

 

VX 51" with Munters Drive

 
 
 
 
 
 
 
 
 
 

51 N/A

 

WF54 with Munters Drive

 
 
 
 
 
 
 
 
 
 

54 N/A

 

VX 55" with Munters Drive

 
 
 
 
 
 
 
 
 
 

55 N/A

 
N/A 0
6
11
17
22
28
33
38
44
49
55