风扇和滤光器 / 滤光器

LFd30家禽养殖场风机遮光罩

LFd 光器

  • 高光量减弱系数;
  • 低气流阻力;
  • 适合安装在风扇上;
  • 适合安装在空气入口;
  • 适合安装在衬垫开口;
  • 易清洗;
  • 合理的运输尺寸;
  • 快速简单的组装方式。

 

产品介绍

 

Light control plays an important role in modern poultry farming. Having adequate light control enables a grower to reap benefits by achieving excellent production goals. This is especially true for rearing farms. The first step in gaining light control inside a poultry house is to have a light tight structure. A very practical problem faced with making a poultry house light tight is the necessity to have ventilation openings in the structure. These allow for fresh air to enter the structure as well as for the extraction of stale air and, unfortunately, for daylight to penetrate the structure through both the air inlet and exhaust openings. Light filters can be used to solve this problem, allowing air movement through but absorbing the light. In a light filter curved vanes are used to reflect light back and forth between the two sides of the vanes. Each reflection absorbs some of the light, thereby decreasing its intensity. The curvature of these vanes should be such that it gives a balanced combination of creating many light reflections and yet not disturb the air flow passage through the vanes excessively. Experienced design engineers within Munters used state of the art Computational Fluid Dynamics (CFD) software to obtain just such a balanced design. The LFd can be applied to both air inlet and exhaust openings to create dark-out conditions inside a poultry house while there is bright sunshine outside. On such a day light levels outside can be as high as 160,000 lux. After passing through the LFd the light level can be reduced to 0.12 lux, creating total darkness.

  • 技术参数
规范
宽度 950 mm
高度 950 mm
深度 230 mm
重量 18 kg
入口 0.8 m2