Ask a question!

专家服务

您可以提交如下信息与我们联系。
蒙特团队中的一位成员将尽快给您答复。

Close

风扇和滤光器 / 循环风机

Euroemme® EMS36 Air recirculator

EMS Extraction fans

  • Each motor is individually tested for 100% quality control
  • Each motor is individually tested for 100% quality control
  • Central hub and v-belt pulley are made from die-cast aluminium
  • Welded wire guards divided into two parts ensure easy maintenance
  • Propeller is statically and dynamically balanced
  • Special threaded bushes on fan’s side panels permit the fan to be easily hung
  • Every fan is individually checked for quality

 

产品介绍

EMS36 is the ideal air recirculation fan whenever extra high air movement capacity is required. The unique propeller design is self-cleaning and allows the highest efficiency to be reached. The square fan housing and air conveyor (venturi) are made of a strong galvanised sheet-steel. The 6-blade propeller is statically and dynamic balanced for low noise and low vibration. The propeller is available in stainless steel, galvanised steel and pre-coated and galvanised steel. To improve aerodynamic efficiency, the fan has been developed in Munters R&D lab. The test chamber has been built according to ANSI/AMCA 210-85 Figure 15 specifications. Construction details and airtightness have been verified by personnel of the BESS Lab at the Agricultural Engineering Department, University of Illinois – USA.


专家服务

您可以提交如下信息与我们联系。
蒙特团队中的一位成员将尽快给您答复。