Ask a question!

专家服务

您可以提交如下信息与我们联系。
蒙特团队中的一位成员将尽快给您答复。

Close

风扇和滤光器 / 循环风机

EMS Circulation fans

EMS Circulation fans

The EMS Series is the ideal air recirculation fans whenever extra high air movement capacity is required. The most common use is for poultry ventilation systems.

  • Each motor is individually tested for 100% quality control
  • Each motor is individually tested for 100% quality control
  • Central hub and v-belt pulley are made from die-cast aluminium
  • Welded wire guards divided into two parts ensure easy maintenance
  • Propeller is statically and dynamically balanced
  • Special threaded bushes on fan’s side panels permit the fan to be easily hung
  • Every fan is individually checked for quality

在EMS Fans中比较产品

Euroemme® EMS36 Air recirculator

 
 
 
 
 
 
 
 
 
 

inch

Euroemme® EMS50 Air recirculator

 
 
 
 
 
 
 
 
 
 

50 inch

inch 0
5
10
15
20
25
30
35
40
45
50
  • 下载

专家服务

您可以提交如下信息与我们联系。
蒙特团队中的一位成员将尽快给您答复。