Ask a question!

专家服务

您可以提交如下信息与我们联系。
蒙特团队中的一位成员将尽快给您答复。

Close

风扇和滤光器 / 循环风机

Breeze Fan

Breeze fan, 8 blades

  • 8 blade High Volume Low Speed fan (HVLS)
  • Variable speed control
  • Extremely energy efficient
  • Very high m3/h /W (high cfm per watt)
  • Very low noise level
  • Reduces heat stress and improves comfort
  • Promotes healthier air quality, reduces bacteria and ammonia
  • Easy to install, in new or existing structures

 

产品介绍

The Breeze Fan is a High Volume Low Speed fan, engineered to circulate a vast amount of air, providing the most efficient air circulation movement for animal housing. The Breeze Fan works on a simple principle – creates slow, gentle breezes to lower the effective temperature during warm periods
and to circulate the rising warm air downward to ground level during cold periods. In addition, the Breeze Fan will reduce humidity, moisture, condensation and odors, creating a healthier and more comfortable environment.

  • 技术参数
规范
Number of blades 8
Propeller diameter 4.38 m
Propeller diameter 172 inch
Weight of fully equipped fan 130 kg
Noise level 69 dB
IEC protective class of electric motor IP55
Electric motor winding insulation grade F
Airspeed (Distance from the center 1.9m) 2.6 m/s
Minimum speed 20 %
Maximum speed 100 %
Nominal propeller speed 50Hz at min speed 30 rpm
Nominal propeller speed 50Hz at max speed 98 rpm
Airflow at 0 Pa at min speed 63,000 m3/h
Airflow at 0 Pa at max speed 183,000 m3/h
Airflow at 0 Pa at min speed 37,000 cfm
Airflow at 0 Pa at max speed 108,000 cfm
Specific performance at 0 Pa at min speed 420 m3/h /W
Specific performance at 0 Pa at max speed 141 m3/h /W
Specific performance at 0 Pa at min speed 247 cfm /W
Specific performance at 0 Pa at max speed 83 cfm /W

专家服务

您可以提交如下信息与我们联系。
蒙特团队中的一位成员将尽快给您答复。