除湿机 / 其他

Vortex

Fans


     

    产品介绍

    This Dri-Eaz airmover will ventilate confined spaces through up to 125 feet of Sto&Go ducting – or propel dry air across large open areas to aid in drying. Improve indoor air quality; remove unwanted odors.
    Use the Vortex to ventilate, create negative pressure, or add to a complete drying system. The Vortex can be set-up for operation by itself or with up to 125 feet of ducting – making it ideal for ventilation plus a range of drying applications including gyms, concrete pads and hallways.
    With its powerful 1.0 hp motor, the Vortex can effectively drive air through ducting or across large open areas. A built-in handle and simple 1-speed switch make operation a snap.