除湿机 / 其他

Accessory: Sto & Go Vortex ducting

Fans


     

    产品介绍

    Features twenty-five feet of 12-inch semi-rigid ducting that compresses to fit inside a protective case. Connect one or more sections to the Vortex Axial airmover for fast, efficient ventilation wherever you need it. The vinyl case is fitted with a reinforced nylon handle. Suitable for use on any 12 in. ducting inlet or outlet, including the Vortex Axial Fan and the Defendair HEPA 500 Airscrubber. Works for negative or positive pressure installations.