除湿机 / 全空气处理机组

R-15000

R-Series

  • Rugged and longer lasting construction compared to foam panel systems
  • Durable construction designed to withstand frequent movement and transportation
  • 15–30% less energy consumption compared to other suppliers
  • Lower dew points are achieved through Munters’ 400 mm rotor
  • Dual reactivation provides utility source flexibility at customer site

选项

  • 排水口

产品介绍

Munters R-Series dehumidifiers provide the rental industry with a line of reliable and durable dehumidification systems built for ease of mobility and flexibility to meet a wide variety of customer requirements and applications.



Each system contains Munters’ patented Honeycombe® desiccant rotor technology and is available in sizes of 5,000 SCFM, 10,000 SCFM or 15,000 SCFM.