除湿机 / Rental units

ML Rental

ML Rental

Excellent all-round units with integrated humidistats. Condensation units available as options, just like gas regeneration on the biggest units.

ML series desiccant dehumidifiers (180 - 2300 m³/h)

  • Requires minimal floor area
  • Unique plastic rotor casing 100 % corrosion resistance
  • Dehumidifies efficient down to -20ºC
  • Dehumidifies to low dewpoint
  • Interchangeable front and back panels - easier to install

在ML Rental中比较产品

ML270 Rental

 
 
 
 
 
 
 
 
 
 

270 N/A

ML690 Rental

 
 
 
 
 
 
 
 
 
 

690 N/A

ML1100 Rental

 
 
 
 
 
 
 
 
 
 

1100 N/A

ML1350 Rental

 
 
 
 
 
 
 
 
 
 

1350 N/A

ML2300 Rental

 
 
 
 
 
 
 
 
 
 

2300 N/A

N/A 0
230
460
690
920
1150
1380
1610
1840
2070
2300