除湿机 / 单体除湿机

IceDry 30独立式工业转轮除湿机

    IceDry®系列转轮除湿机

    • 冷藏室专用除湿机
    • 转轮除湿机带自动除霜功能,免人工除霜
    • 提高蒸发器的运行效率
    • 解决地面湿滑的问题
    • 除湿机无结冰 - 高质量除湿转轮
    • 减少了转轮除湿机的损坏和维护费用

    选项

    • 不锈钢外壳

    产品介绍

    By installing an IceDry® dehumidifier inside the cold store a frost free cold store can now be a reality. An airlock is no longer needed.

    When IceDry is installed, accumulated ice and frost will gradually evaporate until the store is completely free from ice and frost.

    IceDry is the only dehumidifier that has been developed especially for installation inside a cold store. The tough, cold environment demands new and special features created with the sole purpose of ensuring that the unit runs reliably and energy efficient. One example is the automatic defrosting function.

    IceDry needs only a few metres of ducting around it. Reactivation air is taken from the room next to the cold store.

    The control panel is placed outside the cold store. As soon as the unit is connected to power and switched on it will start to reduce ice and snow.

    There is also a special reactivation fan in an insulated fan box supplied with a heating cable.


     

    专家服务

    您可以提交如下信息与我们联系。
    蒙特团队中的一位成员将尽快给您答复。

    我们该怎样帮助您?

    By selecting you approve our cookie policies

    农业环境控制

    /sites/default/files/2020-08/20191203103950599.jpg

    MUNTERS HELP FEED THE WORLD

    //vod.munters.cn/f47e6eec4cd443bbb2b0361e0fd6ff29/01bb032cc029a327faca626ffab6b4c6-sd.mp4

    猪舍

    蒙特在设计生产猪舍内气候控制设备、系统方面拥有丰富经验。设计适当的通风系统将为猪(肉猪)和饲养员提供适宜的生存环境和工作环境。无论是产仔舍、孕猪舍或育肥舍,更佳的温度、湿度控制及良好的换气系统都是保持禽畜健康和产量的重要因素。

    鸡舍

    蒙特在设计生产鸡舍内空气处理机组和环控系统方面拥有丰富经验。无论舍外出现何种极端或多变的气候条件,为禽舍专门打造的蒙特通风系统都能轻松而精准地控制舍内的气候环境。

    牛舍

    蒙特在设计生产牛舍气候控制系统方面具有有丰富的经验。无论舍外出现何种极端或多变的气候条件,为牛舍专门打造的蒙特通风设备都能轻松实现对舍内气候的精准控制。

    温室

    蒙特研发并制造温室专用的节能型气候控制系统。我们的解决方案可提供更适宜的气候,从而使农户在更佳的状态下开展经营和生产活动。创新型产品系列包括通风产品、蒸发降温产品和加热产品。