除湿机 / 全空气处理机组

ICA-0750

Integrated Custom Air Handler (ICA)

  • Energy efficient
  • 30-99% HEPA filters
  • No-through metal design prevents sweating
  • Full contact rotor seal
  • Advanced selection software
  • Purge configuration for low dew point conditions
  • Utilizes PowerPurge™ technology

选项

  • 旁通
  • 冷水制冷
  • DX 或冷水
  • 食品级建筑
  • 加湿
  • 湿度控制系统

产品介绍

Munters Integrated Custom Air Handler (ICA) simplifies incorporating humidity control into your building or manufacturing process. Now, integrating a desiccant dehumidifier with other air conditioning components has been made easy with a truly state-of-the-art dehumidification system. Using advanced selection software, you and your Munters sales engineer can create the perfect system for your application.

Munters ICA-0750 is available in multiple configurations capable of processing up to 2,640 cfm and can hold conditions as rigorous as a -70º F dewpoint with dependability. This system includes a dehumidifier with five desiccant options and eleven rotor sizes, high performance heating and cooling coils, refrigeration package, supply and return HEPA filters and the piece of mind knowing your system is NRTL approved to UL standards and is manufactured in an ISO 9001:2000 certified facility.

我们该怎样帮助您?

By selecting you approve our cookie policies

农业环境控制

/sites/default/files/2020-08/20191203103950599.jpg

MUNTERS HELP FEED THE WORLD

//vod.munters.cn/f47e6eec4cd443bbb2b0361e0fd6ff29/01bb032cc029a327faca626ffab6b4c6-sd.mp4

猪舍

蒙特在设计生产猪舍内气候控制设备、系统方面拥有丰富经验。设计适当的通风系统将为猪(肉猪)和饲养员提供适宜的生存环境和工作环境。无论是产仔舍、孕猪舍或育肥舍,更佳的温度、湿度控制及良好的换气系统都是保持禽畜健康和产量的重要因素。

鸡舍

蒙特在设计生产鸡舍内空气处理机组和环控系统方面拥有丰富经验。无论舍外出现何种极端或多变的气候条件,为禽舍专门打造的蒙特通风系统都能轻松而精准地控制舍内的气候环境。

牛舍

蒙特在设计生产牛舍气候控制系统方面具有有丰富的经验。无论舍外出现何种极端或多变的气候条件,为牛舍专门打造的蒙特通风设备都能轻松实现对舍内气候的精准控制。

温室

蒙特研发并制造温室专用的节能型气候控制系统。我们的解决方案可提供更适宜的气候,从而使农户在更佳的状态下开展经营和生产活动。创新型产品系列包括通风产品、蒸发降温产品和加热产品。