除湿机 / 其他

GC Mobile Air Heater

GC Mobile Air Heater

Munters off-the-shelf desiccant dehumidifiers combine state-of-the-art desiccant technology with dependability and long operating life for humidity control at virtually any temperature.

  • Efficient humidity control for applications including product drying, mold and mildew control, corrosion protection, storage and condensation control
  • Durable unitized body with welded aluminum construction
  • Easy access panel for inspection and maintenance
  • Simple ductwork connections
  • Compact, low profile design

在GC Mobile Air Heater中比较产品

GC150

 
 
 
 
 
 
 
 
 
 

150 cfm

 
cfm 0
15
30
45
60
75
90
105
120
135
150