Ask a question!

Please let us help you

To expedite your request, send us a message
here. Please include your zip code and a brief
description of your application in the
"Add a message" field below.

Close

除湿机 / 全空气处理机组

Desiccant Dehumidification System DDS

Desiccant Dehumidification System DDS

Basic desiccant dehumidifiers or custom total environmental control systems that use an external energy source (typically natural gas or steam) to reactivate the desiccant wheel for more precise or low dew point applications. Numerous desiccant wheel sizes are available to match the dehumidification requirements of specific applications to treat up to 100,000 cfm.

  • Fresh make-up air
  • No overcooling
  • Equally effective at design and off-design conditions
  • Helps prevent mold, mildew, wet floors and saturated ducts

在Desiccant Dehumidification System DDS中比较产品

DDS20

 
 
 
 
 
 
 
 
 
 

12000 N/A

DDS30

 
 
 
 
 
 
 
 
 
 

24000 N/A

N/A 0
2400
4800
7200
9600
12000
14400
16800
19200
21600
24000

Please let us help you

To expedite your request, send us a message
here. Please include your zip code and a brief
description of your application in the
"Add a message" field below.