除湿机 / Rental units

ComDry M160L Rental

ComDry Rental

  • Lightweight
  • Compact
  • Humidity / temp sensor
  • Reliable
  • Robust
  • Energy efficient

选项

  • 管道空气进口
  • 外部传感器
  • 外部信号箱
  • 外接控制面板的遥控器

产品介绍

The ComDry series is a range of desiccant dehumidifiers with high drying capacity, reliability and low energy consumption. The solid casing s excellent at withstanding corrosion and the dehumidifiers robustness makes it very versatile in a wide range of applications. The high capacity combined with a lean ergonomic design and low weight, make ComDry units ideal for areas where there is minimal floor space. They are also easy to stack and transport.

Munters ComDry series is particularly suited to water and fire damage restoration operations as well as archives, waterworks and the construction industry. They are ideal solutions for supplying dry air to protect pipes and fittings from corrosion and condensation. ComDry units can also be used to reduce the relative humidity in storage rooms, cellars, archives and other limited spaces. Important data such as relative humidity, running and kilo watt hours are indicated on an easy to read display panel. The built in relative humidity control and multistep controllable process air fan are an added advantage. These two controllable parameters lead to a uniquely energy efficient dehumidifier.


 

专家服务

您可以提交如下信息与我们联系。
蒙特团队中的一位成员将尽快给您答复。