冷风机和加湿器 / 其他

WDP Mist-1高压喷雾器 / 雾化加湿器

WDP Mist Efficient high pressure fogging system

  • Suitable for all AgHort applications i.e. Poultry, Swine, Dairy and Greenhouses
  • Alternative to evaporative pad cooling in cold continental and moderate climates, typically characterized by very brief periods of hot weather
  • Minimizes heat stress which improves feed conversion for increased production
  • Optimal relative humidity in-farm or greenhouse throughout the year
  • Environmental benefits by effectively suppressing dust particles from the airstream
  • Fast cleaning operation through preparatory soaking of various in-farm equipment
  • Corrosion resistant components, made in stainless steel
  • Quick and easy installation

 

产品介绍

Within agri- and horticulture, ideal climate is essential as it directly influences the productivity and health of livestock and plant growth. Cooling and ventilation are very important factors for accurate control of the climatic environment in poultry, swine, dairy houses or greenhouses. Indoor temperature and humidity play a crucial role in avoiding heat stress and achieving the perfect climate.

The WDP Mist has been especially designed for such purposes, featuring a versatile high-pressure fogging system for cooling, humidification and soaking of layer, broiler, breeder, turkey houses, swine and dairy barns, milking parlors, greenhouses, etc. The WDP Mist uses high-pressure nozzles to add very fine water particles into the air stream. The added water particles then evaporate, absorbing energy from the air stream, consequently generating a temperature reduction.

The complete system includes a pumping station, motor, control panel, water filters, pipes, compression fittings, misting nozzles and can be easily fitted into the farm or greenhouse, with little to no structural modification. Additionally, the WDP Mist is used to provide optimal humidity in the farm or greenhouse, and also, preparatory soaking of the various equipment installed in the house, making the cleaning operation faster and easier.

  • 下载
产品单页 (327.06 kb)