冷风机和加湿器

Vaporstream®

DriSteem

  • Easy installation
  • Energy efficient
  • Easy to maintain
  • Economical and easy to operate
  • Numerous options available

选项

  • 加湿

产品介绍

From providing comfort humidity to meeting the strictest clean-room requirements, the Vaporstream electric humidifier is an industrial-grade unit designed to meet the humidification demands of any building environment. Vaporstream models and options include multiple control capabilities, a broad capacity range, and compatibility with all water types.

Capacity range: 2.6-129 kg/h for each unit; link up to 16 units for capacity up to 2068 kg/h.